38.5.1.5 PLL

Table 38-14. PLL Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fPLLINPLL input frequency range16—24 *MHz
fPLLOUTPLL output frequency range32—48 *MHz
tPLLSTPLL lock time —10—μs

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.