2.3.1.2 Network Client Overview
To install a license client, follow the steps in Install a Compiler and Connect Network Client to Network Server. This installation process asks for details about the network license server. The operating system for the client does not have to be the same one used for the server, but it must be supported.