2.3.1 Network Server/Client Overview
A computer network can be used to set up a license server and client(s). To do this, use one computer to host the license server and license files while using other network computers as clients that contain compilers and license managers which are configured to acquire licenses from the license server.