2.3.1.3 Network Licenses Overview
Information about network licenses available for purchase, specifically the Network Server License, may be found on the MPLAB XC Compiler Licenses web page.
Note: For support of the Functional Safety Network Server License, you
must use at least these minimum compiler versions: MPLAB XC8 v2.39, MPLAB XC16 v2.09,
MPLAB XC-DSC v3.19, MPLAB XC32 v4.09.
Once configured, compiler executions on the network license client will connect to the network license server to check out a license. This license will be available for immediate use. If you have a shared license, when the compiler is exited, there is a 60-minute delay before the server license can be used by other clients.