2.1.7 Ready to Install and Installing
You are now set up to install the compiler. If you need to make changes to the compiler settings, use the Back button. Once you are ready to install, click the Next button to continue.
The next dialog box shows the progress of the installation. When it is complete, click the Next button to continue.