2.1.9 Completing Setup
The compiler has now been installed. Click the Finish button to complete the installation.
To make changes, you can run the installer again and update your installation.
Different compilers and compiler versions can be installed on the same computer, as they are installed in a versioned directory structure. For example:
C:\Program Files\Microchip\xc-dsc\v3.00
C:\Program Files\Microchip\xc32\v4.30
C:\Program Files\Microchip\xc32\v4.45