2.1.4 License Type
The Licensing screen determines how your compiler is installed.
- Wondering about license types? See the Licenses web page.
- Wondering if you need a license? Compare Free mode optimizations to PRO optimizations for your own code using the MPLAB® XC Compiler Advisor.
For each type of license:
- Free - No license required. Continue to the next section.
- Workstation - License required. See Workstation Installation and then return to the next section in this flow when you have finished.
- Network Client - License required. See Network Client Installation and then return to the next section in this flow when you have finished.