5.9 System Manager
5.9.1 Introduction
The System driver manages the initialization and set up of all active components, modules, and clocks of the microcontroller.
5.9.2 Supported Device Families
| AVR® Dx | AVR® Ex | ATtiny | ATmega |
5.9.3 Required header files:
#include"mcc_generated_files/system/system.h"
5.9.4 Module Documentation
5.9.4.1 System Driver
5.9.4.1.1 Driver Version
Functions
-
void SYSTEM_Initialize (void)
This initializes the system module and must be called before any other API is called. This routine should only be called once during system initialization.
5.9.4.1.2 Function Documentation
SYSTEM_Initialize()
void SYSTEM_Initialize (void )
This initializes the system module and must be called before any other API is called. This routine should only be called once during system initialization.
Section: Included Files
|
|
None |
5.9.5 File Documentation
5.9.5.1 source/config_bits.c File Reference
This is the generated Device Configuration Bits file.
#include <avr/io.h>
5.9.5.1.1 Variables
5.9.5.1.2 Detailed Description
This is the generated Device Configuration Bits file.
CONFIGURATION BITS Generated Driver Source File
5.9.5.1.3 Variable Documentation
FUSES
FUSES
Initial value:
=
{
.BODCFG = ACTIVE_DISABLE_gc | LVL_BODLEVEL0_gc | SAMPFREQ_128Hz_gc | SLEEP_DISABLE_gc,
.BOOTSIZE = 0x0,
.CODESIZE = 0x0,
.OSCCFG = CLKSEL_OSCHF_gc,
.SYSCFG0 = CRCSEL_CRC16_gc | CRCSRC_NOCRC_gc | RSTPINCFG_GPIO_gc,
.SYSCFG1 = SUT_0MS_gc,
.WDTCFG = PERIOD_OFF_gc | WINDOW_OFF_gc,
}
Section: Included FilesConfigures Fuse bits
5.9.5.2 source/system.c File Reference
This is the generated driver implementation file for the System Driver.
#include "../system.h"
5.9.5.2.1 Functions
-
int8_t BOD_Initialize ()
-
int8_t SLPCTRL_Initialize ()
-
int8_t WDT_Initialize ()
-
void SYSTEM_Initialize (void)
This initializes the system module and must be called before any other API is called. This routine should only be called once during system initialization.
-
ISR (BOD_VLM_vect)
5.9.5.2.2 Detailed Description
This is the generated driver implementation file for the System Driver.
System Driver Source File
5.9.5.2.3 Function Documentation
BOD_Initialize()
int8_t BOD_Initialize ( )
Section: Included FilesInitializes MCU, drivers and middleware in the project
5.9.5.3 source/system.h File Reference
#include "../system/utils/compiler.h"
#include "../system/clock.h"
#include "../system/pins.h"
#include "../i2c_client/twi1.h"
#include "../nvm/nvm.h"
#include "../system/interrupt.h"
5.9.5.3.1 Functions
-
void SYSTEM_Initialize (void)
This initializes the system module and must be called before any other API is called. This routine should only be called once during system initialization.
5.9.5.3.2 Detailed Description
System Driver Header File