5.2 CLKCTRL - Clock Controller
The MPLAB® Code Configurator Melody Clock Controller (CLKCTRL) System Driver generates APIs to support Clock Controller-specific peripheral functionality on AVR 8-bit target MCUs.
CLKCTRL modules are categorized as follows:
- Clock Controller
- Clock Controller with Auto-tuning
- Clock Controller with Clock Failure Detection