5.4 CPU - Central Processor Unit
5.4.1 Introduction
The MPLAB® Code Configurator (MCC) Melody Central Processing Unit (CPU) system driver generates APIs to support CPU-specific peripheral functionality on ATmegaxxx target MCUs.
The main function of the CPU core is to ensure correct program execution. The CPU must therefore be able to access memories, perform calculations, control peripherals, and handle interrupts
5.4.2 Supported Device Families
| ATmega32x |
5.4.3 Required Included Files
#include "mcc_generated_files/system/src/cpu.c"
5.4.4 Module Documentation
5.4.4.1 CPU
This file contains the API Prototypes for the CPU driver.
5.4.4.1.1 Module description
This file contains the API Prototypes for the CPU driver.
Definitions
#define F_CPU 8000000
Defines the system clock frequency.
Functions
void CPU_Initialize (void)
Initializes the CPU module.
void CPU_EnableSleep (void)
Enables Sleep mode for power management.
void CPU_DisableSleep (void)
Disables Sleep mode.
void CPU_SetSleepMode (uint8_t mode)
Sets Sleep mode.
void CPU_EnableLowPower (void)
Enables Low-Power and disables all the peripherals. The driver will enable the peripherals when needed.
5.4.4.1.2 Definition Documentation
F_CPU
#define F_CPU 8000000
Defines the system clock frequency.
5.4.4.1.3 Function Documentation
CPU_DisableSleep()
void CPU_DisableSleep (void )
Disables Sleep mode.
|
None. |
CPU_EnableLowPower()
void CPU_EnableLowPower (void )
Enables Low-Power and disables all the peripherals. The driver will enable the peripherals when needed.
|
None. |
CPU_EnableSleep()
void CPU_EnableSleep (void )
Enables Sleep mode for power management.
|
None. |
CPU_Initialize()
void CPU_Initialize (void )
Initializes the CPU module.
|
None. |
CPU_SetSleepMode()
void CPU_SetSleepMode (uint8_t mode)
Sets Sleep mode.
|
None. |
5.4.5 File Documentation
5.4.5.1 source/cpu.c File Reference
This file contains the API implemenatation for the CPU driver.
#include <avr/io.h> #include "../cpu.h"
5.4.5.1.1 Functions
void CPU_Initialize (void)
Initializes the CPU module.
void CPU_EnableSleep (void)
Enables Sleep mode for power management.
void CPU_DisableSleep (void)
Disables Sleep mode.
void CPU_SetSleepMode (uint8_t mode)
Sets Sleep mode.
void CPU_EnableLowPower (void)
Enables Low-Power and disables all the peripherals. The driver will enable the peripherals when needed.
5.4.5.1.2 Detailed Description
This file contains the API implemenatation for the CPU driver.
CPU Generated Driver File
5.4.5.2 source/cpu.h File Reference
5.4.5.2.1 Functions
void CPU_Initialize (void)
Initializes the CPU module.
void CPU_EnableSleep (void)
Enables Sleep mode for power management.
void CPU_DisableSleep (void)
Disables Sleep mode.
void CPU_SetSleepMode (uint8_t mode)
Sets Sleep mode.
void CPU_EnableLowPower (void)
Enables Low-Power and disables all the peripherals. The driver will enable the peripherals when needed.
5.4.5.2.2 Macros
#define F_CPU 8000000
Defines the system clock frequency.
5.4.5.2.3 Detailed Description
CPU Generated Driver API Header File