4.2 ADC - Analog to Digital Converter
The MPLAB® Code Configurator (MCC) Melody Analog-to-Digital Converter Peripheral Libraries (PLIBs) driver generates APIs to support ADC-specific peripheral functionality on target MCUs.
ADC are categorized as follows:
- 10-bit ADC
- 12-bit ADC