4.19 ZCD - Zero Cross Detector
4.19.1 Introduction
The MCC Melody Zero-Cross Detector (ZCD) PLIB Driver (Peripheral Library) generates APIs to support ZCD-specific peripheral functionality on AVRxxxDx target MCU's.
The ZCD module detects when an alternating voltage crosses through a threshold voltage, ZCPINV, near the ground potential.
4.19.2 Supported Device Families
| AVR® Dx | AVR® Ex |
4.19.3 Required Header Files:
#include "mcc_generated_files/zcd/zcd[X].h"
4.19.4 Module Documentation
4.19.4.1 ZCD
This file contains the API prototypes for the ZCD module.
4.19.4.1.1 Module description
This file contains the API prototypes for the ZCD module.
Functions
ISR (ZCDx_ZCD_vect)
Interrupt Service Routine (ISR) called when a ZCD interrupt occurs.
int8_t ZCDx_Initialize (void)
Initializes the ZCDx module.
4.19.4.1.2 Function Documentation
ISR()
ISR (ZCDx_ZCD_vect )
Interrupt Service Routine (ISR) called when a ZCD interrupt occurs.
|
None. |
ZCDx_Initialize()
int8_t ZCDx_Initialize (void )
Initializes the ZCDx module.
|
None. |
4.19.5 File Documentation
4.19.5.1 source/zcd.c File Reference
This file contains the API implementation for the ZCD module.
#include "../zcd.h"
4.19.5.1.1 Functions
int8_t ZCDx_Initialize (void)
Initializes the ZCDx module.
ISR (ZCDx_ZCD_vect)
Interrupt Service Routine (ISR) called when a ZCD interrupt occurs.
4.19.5.1.2 Detailed Description
This file contains the API implementation for the ZCD module.
4.19.5.2 source/zcd.h File Reference
#include "../system/utils/compiler.h"
4.19.5.2.1 Functions
int8_t ZCDx_Initialize (void)
Initializes the ZCDx module.
4.19.5.2.2 Detailed Description
ZCD0 Generated Driver API Header File