4.14 Timers
The MCC Melody Timer PLIB (Peripheral Library) Drivers generate APIs to support timer-specific peripheral functionality on AVR target MCUs.
Timers are categorized as follows:
- 8-bit Timer/Counter0 with PWM
- 16-bit Timer/Counter1 with PWM
- 8-bit Timer/Counter2 with Async PWM
- 16-bit Timer/Counter type A with PWM
- 16-bit Timer/Counter type B with PWM
- 16-bit Timer/Counter type D with PWM
- 16-bit Timer/Counter type E with PWM
- 24-bit Timer/Counter type F with PWM
- Real-Time Clock