2.2 IS2083BM Device Ball Description
|
IS2083BM Ball Number |
IS2083BM-2L2 Ball Number | Ball Name | Ball Type | Description |
|---|---|---|---|---|
| A1 | A1 | MIC_N2 | I | MIC2 mono differential analog negative input |
| A2 | — | AOHPL(1) | O | Left channel, analog headphone output |
| A3 | — | AOHPM(1) | O | Headphone common mode output/sense input |
| A4 | A4 | VDDA_CODEC | P |
|
| A5 | — | AOHPR(1) | O | Right channel, analog headphone output |
| A6 | A6 | PA1OP | I/O | RF output pin for MPA |
| A7 | A7 | GND | P | Ground reference |
| A8 | A8 | RTX | I/O |
|
| A9 | A9 | VCC_BTPA | P |
|
| A10 | A10 | VCC_RF | P |
|
| B1 | B1 | MIC_P2 | I | MIC2 mono differential analog positive input |
| B2 | B2 | SCLK1 | I/O | I2S interface for bit clock |
| B3 | B3 | RFS1 | I/O | I2S interface for DAC digital left/right clock |
| B4 | B4 | VCOM | P |
|
| B5 | B5 | P1_3/ TCK_CPU/ SDA | I/O |
|
| B6 | B6 | P1_2/ TDI_CPU/ SCL | I/O |
|
| B7 | B7 | VCC_PA1 | P |
|
| B8 | B8 | P0_1 | I/O |
|
| B9 | B9 | P2_3 | I/O | General purpose I/O port P2_3 |
| B10 | B10 | XO_P | I | 16 MHz crystal positive input |
| C1 | C1 | MIC_N1 | I | MIC1 mono differential analog negative input |
| C2 | C2 | DT1 | O | I2S interface: ADC digital left/right data |
| C3 | C3 | DR1 | I/O | I2S interface: DAC digital left/right data |
| C6 | C6 | NC | — | Not connected |
| C8 | C8 | VDD_IO | P |
|
| C9 | C9 | P1_6/ PWM1 | I/O |
|
| C10 | C10 | XO_N | I | 16 MHz crystal negative input |
| D1 | D1 | MIC_P1 | I | MIC1 mono differential analog positive input |
| D2 | D2 | MCLK1 | O | Primary clock output provided to an external I2S device/codec |
| D3 | D3 | VDD_IO | P |
|
| D8 | D8 | RST_N | I | System Reset pin (active-low) |
| D9 | D9 | P0_5 | I/O |
|
| D10 | D10 | ULPC_VSUS | P |
|
| E1 | E1 | MICBIAS | P | Electric microphone biasing voltage |
| E2 | E2 | DMIC_CLK | O | Digital microphone clock |
| E3 | E3 | DMIC1_L | I | Digital microphone left channel |
| E5 | E5 | GND | P | Ground reference |
| E6 | E6 | P0_7 | I/O | General purpose I/O port P0_7 |
| E8 | E8 | P0_2 | I/O |
|
| E9 | E9 | P2_7 | I/O |
|
| E10 | E10 | VBG | P |
|
| F1 | F1 | ADAP_IN | P | 5V power adapter input to charge the battery in the battery powered applications |
| F2 | F2 | DMIC1_R | I | Digital microphone right channel |
| F3 | F3 | AIR | I | Right channel, single-ended analog input |
| F5 | F5 | GND | P | Ground reference |
| F6 | F6 | GND | P | Ground reference |
| F8 | F8 | P0_0/ UART_TX_IND | I/O |
|
| F9 | F9 | P0_3 | I/O |
|
| F10 | F10 | RFLDO_O | P |
|
| G1 | G1 | BAT_IN | P |
|
| G2 | G2 | P3_2 | I/O |
|
| G3 | G3 | AIL | I | Left channel, single-ended analog input |
| G8 | G8 | USB_1V2/ VDD_CORE | P |
|
| G9 | G9 | P3_5 | I/O | General purpose I/O port P3_5 |
| G10 | G10 | PMIC_IN | P |
|
| H1 | H1 | SARVDD | P |
|
| H2 | H2 | P0_6 | I/0 | General purpose I/O port P0_6 |
| H3 | H3 | P2_6 | I/O | General purpose I/O port P2_6 |
| H5 | H5 | VDD_CORE | P |
|
| H8 | H8 | AVDD_USB/ VDD_IO_10 | P |
|
| H9 | H9 | P3_7/ UART_CTS | I/O |
|
| H10 | H10 | CLDO_O/ VDD_PLL | P |
|
| J1 | J1 | SYS_POWER | P |
|
| J2 | J2 | P8_6/ UART_RXD | I/O |
|
| J3 | J3 | P8_5/ UART_TXD | I/O |
|
| J4 | J4 | SK1 | I | ADC channel 1 |
| J5 | J5 | SK2 | I | ADC channel 2 |
| J6 | J6 | VDD_CORE | P |
|
| J7 | J7 | P3_4/ UART_RTS | I/O |
|
| J8 | J8 | LED1 | O | LED driver 1 |
| J9 | J9 | LED2 | O | LED driver 2 |
| J10 | J10 | USB_DP | I/O | Differential data-plus USB |
| K1 | K1 | BK1_VDDC | P |
|
| K2 | K2 | BK1_LX1 | P | 1.5V buck regulator feedback path |
| K3 | K3 | BK1_VOUT | P |
|
| K4 | K4 | MFB | I | Multifunction push button and Power On key |
| K5 | K5 | LDO31_VO | P |
|
| K6 | K6 | LDO31_VIN | P |
|
| K7 | K7 | BK2_VOUT | P |
|
| K8 | K8 | BK2_LX | P | 1.8V buck regulator feedback path |
| K9 | K9 | BK2_VDD | P |
|
| K10 | K10 | USB_DM | I/O | Differential data-minus USB |
Note:
- The AOHPR, AOHPM and AOHPL pins are not available in the IS2083BM-2L2 variant as it does not support an analog output from the internal DAC.
- The conventions used in the preceding
table are indicated as follows:
- I = Input pin
- O = Output pin
- I/O = Input/Output pin
- P = Power pin