2.4 Proximity App Service
The Proximity App Service is a profile service component that replicates the configuration of the Proximity Profile component within the service configuration interface. This component will automatically activate the necessary components for the Proximity Profile and configure the Proximity Profile component and stack for application development.