7 Appendix A: Configuring the RN4678 Modules using ASCII Commands
Use the terminal emulator programs (TeraTerm for Windows® OS and CoolTerm for MAC OS®) to control and monitor the RN4678 module. This is helpful only if you want to work with the PICtail boards without the interface with MCU.
The following two tables list the sequence of commands, which must be used to set up a simple Bluetooth connection between two RN4678 Bluetooth modules.
|
User ASCII Commands |
Expected ASCII Responses |
|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
User ASCII Commands |
Expected ASCII Responses |
|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
K,\r\n |
Disconnected\r\n |