5 Hardware Demo Setup
The RN4678-based communication demo requires two wireless nodes. The demo setup consists of two PIC18 Explorer Development boards with two RN4678 PICtail™ boards interfaced (see Figure 4-1).
The RN4678-based communication demo requires two wireless nodes. The demo setup consists of two PIC18 Explorer Development boards with two RN4678 PICtail™ boards interfaced (see Figure 4-1).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.