4 RN4678 Module and PIC18 MCU Interface Framework
The PIC18F87J11 microcontroller issues the required ASCII commands for the demo application to configure and set up the wireless Bluetooth nodes. After successfully establishing a Bluetooth connection between two nodes, data in the form of strings/characters are transferred between these nodes, showcasing the SPP profile, which emulates the serial RS232 type of connection.
This application note provides the users with the following functionalities:
- Reference code to manage connections of the RN4678 module through the PIC® microcontroller
- Demonstration of the Classic Bluetooth Serial Port Profile (SPP) for the RN4678 module
The following figure illustrates the PIC18 MCU interface with the RN4678 module. Get the user inputs through the switches available on the PIC18 Explorer Development board, and the on-board LCDs and LEDs monitor the status.