1.7.4 Dual Partition Configuration Words

In Dual Partition modes, each partition has its own set of Flash Configuration Words. The full set of Configuration registers in the active partition is used to determine the device’s configuration. The Configuration Words in the inactive partition are not used until FBTSEQ is programmed for it to be the active partition, and a Reset occurs. The BOOTSWP instruction does not change the device’s effective configuration based on the newly active partition’s Configuration Words.