1.5.1 Protected Regions
Up to eight protected regions can be created in the Flash memory. The start address, end address and region type are defined by the Configuration Words in UCB memory. The protected region can be configured to restrict read, write, erase (OTP) or CRC calculation by the NVM module.