1 What is the Library
AVR-IoT Google Sensor Node is a secure, Wi-Fi connected solution for an IoT node. It enables developers to send and receive data between a sensor node and the Cloud platform. The AVR-IoT WG Development Board can be used as demonstration platform for this IoT solution.