3 Related Hardware and Documentation Support
AVR IoT Google Sensor Node MCC Library is a compendium, which uses underlying libraries (AVR8 MCUs, MQTT, CryptoAuthLib, WINC and Foundation Services).
The following libraries need to be installed to generate AVR IoT Google Sensor Node. The
version information for each library is available in MCC → Versions[MCC] tab. Double
click on the required version number to use that particular version of each library.
| Library | Description | Version | |
|---|---|---|---|
| 1 | AVR® MCUs | The 8-bit AVR MCUs library enables to use 8-bit AVR devices and its
modules.
| 2.4.0 or later |
| 2 | Crypto Authentication Library | The Crypto Authentication Library (CryptoAuthLib) configures the on-board
ATECC608A chip that provides the security features of the AVR-IoT WA board to work.
| 2.0.1 |
| 3 | Foundation Services | The Foundation Services library provides basic software drivers.![]() | 0.2.2 or later |
| 4 | Message Queuing Telemetry Transport (MQTT) | The MQTT library provides MQTT client implementation to connect to a MQTT
server.
| 2.0.1 |
| 5 | WINC15XX Library | WINC15XX Library allows for quick and easy C code generation of Microchip’s
ATWINC15x0 SmartConnect module for Internet of Things (IoT) applications.
| 1.1.1 |
The stack is tested against following hardware plaform:
Documentation support is also available here:
- AVR-IoT WG Development Board (Documents and Software → Documents)