Support added for MCC plugin v4.0.0
using MCC Core v5.0.0 Note:
AVR IoT Google Sensor Node v3.0.0
is incompatible with the versions of MCC plugin released prior to v4.0.0.
AVR IoT Google Sensor Node v3.0.0
is incompatible with the versions of MCC Core released prior to v5.0.0.
v2.0.0
Application specific messages can be enabled/disabled through the macro
“ENABLE_DEBUG_IOT_APP_MSGS” for printing to a connected terminal. *This does not affect
DEBUG settings.*