1.9.3.38 CAN_TX_EVENT_FIFO Struct

C

typedef struct
{
    /* Identifier */
    uint32_t id:29;
    /* Remote Transmission Request */
    uint32_t rtr:1;
    /* Extended Identifier */
    uint32_t xtd:1;
    /* Error State Indicator */
    uint32_t esi:1;
    
    /* Tx Timestamp */
    uint32_t txts:16;
    /* Data Length Code */
    uint32_t dlc:4;
    /* Bit Rate Switch */
    uint32_t brs:1;
    /* FD Format */
    uint32_t fdf:1;
    /* Event Type */
    uint32_t et:2;
    /* Message Marker */
    uint32_t mm:8;
    
} CAN_TX_EVENT_FIFO;

Summary

CAN Tx Event FIFO Element Structure.

Description

This data structure defines CAN Tx Event FIFO Element.

Remarks

None.