1.9.3.22 CANx_SleepModeExit Function
C
void CANx_SleepModeExit(void) // x - Instance of the CAN peripheral
Summary
Exits CAN peripheral from sleep mode (clock stop request).
Precondition
CANx_Initialize, CANx_MessageRAMConfigSet and CANx_SleepModeEnter must have been called for the associated CAN instance.
Parameters
None.
Returns
None.
Example
CAN0_SleepModeExit();
Remarks
None.