1.9.3.42 CAN_RX_FIFO_CALLBACK_OBJ Struct
C
typedef struct { /* Transfer Event Callback */ CAN_RX_FIFO_CALLBACK callback; /* Transfer Event Callback Context */ uintptr_t context; } CAN_RX_FIFO_CALLBACK_OBJ;
Summary
CAN transfer event callback structure for Rx FIFO0/FIFO1.
Description
This data structure stores transfer event callback and it's context.
Remarks
None.