1.40.24.34 TCCx_Compare32bitCounterSet Function
C
/* x = TCC instance number */
void TCCx_Compare32bitCounterSet( uint32_t count );
Summary
Sets new timer counter value.
Description
This function sets new timer counter value.
Precondition
TCCx_CompareInitialize() function must have been called first.
Parameters
Param | Description |
---|---|
count | New count value to set |
Returns
None.
Example
uint32_t count = 0x100;
TCC0_CompareInitialize();
TCC0_CompareStart();
TCC0_Compare32bitCounterSet(count);
Remarks
None.