1.40.24.37 TCCx_Compare32bitPeriodSet Function

C

/* x = TCC instance number */
void TCCx_Compare32bitPeriodSet( uint32_t period );

Summary

Sets the period value of a given timer.

Description

This function writes the period value. When timer counter matches period value,counter is reset and interrupt can be generated.

Precondition

TCCx_CompareInitialize() function must have been called first.

Parameters

Param Description
period New period value of given timer

Returns

None.

Example

uint32_t period = 0x500;
TCC0_CompareInitialize();
TCC0_Compare32bitPeriodSet(period);

Remarks

None.