1.40.24.5 TCCx_Timer16bitPeriodGet Function
C
/* x = TCC instance number */
uint16_t TCCx_Timer16bitPeriodGet( void );
Summary
Reads the period value of given timer.
Description
This function reads the value of period.
Precondition
TCCx_TimerInitialize() function must have been called first.
Parameters
None.
Returns
Timer's period value.
Example
uint16_t period = 0;
TCC0_TimerInitialize();
period = TCC0_Timer16bitPeriodGet();
Remarks
The caller must know the number of significant bytes of timer. Period value is right-aligned.