1.40.24.42 TCCx_CompareStart Function
C
/* x = TCC instance number */
void TCCx_CompareStart( void );
Summary
Starts the timer for given TCC instance.
Description
This function enables the clock and starts the timer.
Precondition
TCCx_CompareInitialize() function must have been called first.
Parameters
None.
Returns
None.
Example
TCC0_CompareInitialize(); TCC0_CompareStart();
Remarks
None.