1.2.5.7 DMA_ChannelGetTransferredCount Function
C
uint32_t DMA_ChannelGetTransferredCount( DMA_CHANNEL channel )
Summary
Returns transfer count of the ongoing DMA transfer
Description
Returns transfer count of the ongoing DMA transfer
Precondition
DMA should have been initialized by calling DMA_Initialize.
Parameters
Param | Description |
---|---|
channel | DMA channel |
Returns
None.
Example
uint32_t transfer_cnt;
transfer_cnt = DMA_ChannelGetTransferredCount (DMA_CHANNEL_0);
Remarks
None.