1.2.5.23 DMA_INT Typedef and Macros
C
typedef uint32_t DMA_INT; /* Start detected interrupt */ #define DMA_INT_START_DETECTED (DMA_CHINTF_SD_Msk) /* Transfer abort interrupt */ #define DMA_INT_TRANSFER_ABORT (DMA_CHINTF_TA_Msk) /* Cell transfer complete interrupt */ #define DMA_INT_CELL_TRANSFER_COMPLETE (DMA_CHINTF_CC_Msk) /* Block transfer complete interrupt */ #define DMA_INT_BLOCK_TRANSFER_COMPLETE (DMA_CHINTF_BC_Msk) /* Half block transfer complete interrupt */ #define DMA_INT_BLOCK_HALF_TRANSFER_COMPLETE (DMA_CHINTF_BH_Msk) /* Linked list transfer complete interrupt */ #define DMA_INT_LINKED_LIST_DONE (DMA_CHINTF_LL_Msk) /* Write error Interrupt */ #define DMA_INT_WRITE_ERROR (DMA_CHINTF_WRE_Msk) /* Read error interrupt*/ #define DMA_INT_READ_ERROR (DMA_CHINTF_RDE_Msk)
Summary
Defines the data type for DMA_INT and its macros
Description
Defines data type and macros for the DMA interrupt sources.
Remarks
None.