1.2.5.10 DMA_ChannelInterruptFlagsGet Function

C

DMA_INT DMA_ChannelInterruptFlagsGet ( DMA_CHANNEL channel )

Summary

This API is used to get the DMA channel interrupt flags

Description

This API is used to get the DMA channel interrupt flags

Precondition

DMA should have been initialized by calling DMA_Initialize.

Parameters

Param Description
channel DMA channel

Returns

DMA_INT - Bit-wise OR of following interrupt flags. DMA_INT_START_DETECTED, DMA_INT_TRANSFER_ABORT, DMA_INT_CELL_TRANSFER_COMPLETE, DMA_INT_BLOCK_TRANSFER_COMPLETE, DMA_INT_BLOCK_HALF_TRANSFER_COMPLETE, DMA_INT_LINKED_LIST_DONE, DMA_INT_WRITE_ERROR, DMA_INT_READ_ERROR

Example

DMA_INT int_flag;

int_flag = DMA_ChannelInterruptFlagsGet (DMA_CHANNEL_0);

Remarks

None.