1.28.21.11 RTT_CALLBACK Typedef
C
typedef void (*RTT_CALLBACK)(RTT_INTERRUPT_TYPE type, uintptr_t context);
Summary
Defines the data type and function signature for the RTT peripheral callback function.
Description
This data type defines the function signature for the RTT peripheral callback function. The RTT peripheral will call back the client's function with this signature once the alarm match or periodic interrupt occurs.
Precondition
RTT_CallbackRegister must have been called to set the function to be called.
Parameters
Param | Description |
---|---|
context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients) |
type | Reason for the interrupt |
Returns
None.