1.28.21.2 RTT_AlarmValueSet Function

C

void RTT_AlarmValueSet(uint32_t alarm);

Summary

Sets the Alarm value for the RTT peripheral.

Description

This function updates the Alarm compare value for RTT peripheral.

Precondition

None.

Parameters

Param Description
alarm The alarm value to be updated

Returns

None.

Example

RTT_AlarmValueSet(100);