1.14.2.34 CCPx_CaptureStart Function

C

/* x = CCP instance number */

void CCPx_CaptureStart ( void )

Summary

Starts the timer for given CCP instance.

Description

This function enables the clock and starts the timer.

Precondition

CCPx_CaptureInitialize() function must have been called first.

Parameters

None.

Returns

None.

Example

CCP1_CaptureInitialize();
CCP1_CaptureStart();

Remarks

None.