1.14.2.26 CCPx_Compare16bitRBValueSet Function

C

/* x = CCP instance number */

void CCPx_Compare16bitRBValueSet( uint16_t compareValue )

Summary

Writes higher 16bits of compare value.

Description

Set higher 16bits of compare value.

Precondition

CCPx_CompareInitialize() function must have been called first.

Parameters

Param Description
compareValue higher 16bits value to set for compare

Returns

None.

Example

uint16_t compareValue = 0x100;
CCP1_CompareInitialize();
CCP1_Compare16bitRBValueSet(compareValue);

Remarks

None