1.14.2.12 CCPx_Timer16bitPeriodGet Function
C
/* x = CCP instance number */
uint16_t CCPx_Timer16bitPeriodGet( void )
Summary
Reads the period value of given timer.
Description
This function reads the value of period.
Precondition
CCPx_TimerInitialize() function must have been called first.
Parameters
None.
Returns
uint16_t - The timer's period value.
Example
uint16_t period = 0;
CCP1_TimerInitialize();
period = CCP1_Timer16bitPeriodGet();
Remarks
The caller must know the number of significant bytes of timer. Period value is right-aligned.