1.25.2.1 AIC_INT_Initialize Function

C

void AIC_INT_Initialize ( void )

Summary

Initializes Advanced Interrupt Controller (AIC) peripheral library.

Description

This function initializes AIC controller registers with interrupt information.

Precondition

AIC module should be configured using MHC AIC Manager and code should be generated.

Parameters

None.

Returns

None.

Example

//Example 1: Do not alter the configuration information generated using AIC manager
AIC_INT_Initialize ( );

Remarks

None.