1.25.2.2 AIC_INT_IrqEnable Function
C
void AIC_INT_IrqEnable ( void )
Summary
Enable interrupt to the processor.
Description
AIC will generate interrupts to the processor when an interrupt condition is met.
Precondition
AIC should be initialized with a call to AIC_Initialize() function.
Parameters
None.
Returns
None.
Example
AIC_INT_IrqEnable ( );
Remarks
None.