1.28.4.5 DWDT_NS_Disable Function

C

void DWDT_NS_Disable(void)

Summary

Disables the never secure watchdog timer

Description

This function disables the never secure watchdog timer (NSWDT). NSWDT can only be disabled, if the configurations are not locked during initialization.

Precondition

DWT_Initialize must have been called with lock disabled.

Parameters

None

Returns

None.

Example

DWDT_Initialize();

// Clears the watchdog timer so that it restarts the count
DWDT_NS_Disable();