1.28.4.1 DWDT_Initialize Function

C

void DWDT_Initialize(void);

Summary

Initializes Dual watchdog timer peripheral.

Description

This function initializes the Dual watchdog timer unit as configured by the user from within the MHC.

Precondition

None.

Parameters

None.

Returns

None.

Example

DWDT_Initialize();