1.24.18.13 RNG_Poly1Get Function
C
uint32_t RNG_Poly1Get (void);
Summary
Returns the value of the RNGPOLY1 register.
Description
The polynomial equation for PRNG is set via the RNGPOLYx registers. Use this function to read the polynomial.
Precondition
None.
Parameters
None.
Returns
Value of the RNGPOLY1 register.
Example
uint32_t poly1 = 0;
poly1 = RNG_Poly1Get();
Remarks
None.