1.24.18.2 RNG_TrngEnable Function

C

void RNG_TrngEnable (void);

Summary

Enables the TRNG block inside the RNG peripheral

Description

This function triggers TRNG to generate a true random number.

Precondition

RNG_Initialize must have been called before using this function.

Parameters

None.

Returns

None.

Example

RNG_TrngEnable();

Remarks

The RNG_TrngDisable() function can be used to stop the TRNG operation.