1.24.18.3 RNG_TrngDisable Function

C

void RNG_TrngDisable (void);

Summary

Disables the TRNG block inside the RNG peripheral

Description

Disables the operation of TRNG block inside the RNG peripheral. This also resets RNGCNT register which holds the number of valid bits in the RNGSEEDx registers.

Precondition

RNG_Initialize must have been called before using this function.

Parameters

None.

Returns

None.

Example

RNG_TrngDisable();

Remarks

None.