1.12.12.19 I2C_SLAVE_ACK_STATUS Enum
C
/* I2C slave mode */
typedef enum
{
I2C_SLAVE_ACK_STATUS_RECEIVED_ACK = 0,
I2C_SLAVE_ACK_STATUS_RECEIVED_NAK,
}I2C_SLAVE_ACK_STATUS;
Summary
Defines the enum for the I2C slave acknowledgement.
Description
Defines the enum for the I2C slave acknowledgement. Enum of this type is returned by the I2Cx_LastByteAckStatusGet() function.
Remarks
None.