1.12.12.6 I2Cx_TransferDirGet Function
C
/* x = I2C instance number */
/* I2C slave mode */
I2C_SLAVE_TRANSFER_DIR I2Cx_TransferDirGet(void)
Summary
Returns the I2C transfer direction.
Description
This function returns the I2C transfer direction.
Precondition
I2Cx_Initialize must have been called for the associated I2C instance.
Parameters
None.
Returns
I2C_SLAVE_TRANSFER_DIR_WRITE - I2C master is writing data to I2C slave
I2C_SLAVE_TRANSFER_DIR_READ - I2C master is reading data from I2C slave
Example
The below code snippet shows the use of the I2Cx_TransferDirGet API
I2C_SLAVE_TRANSFER_DIR transferDir; bool APP_I2C_SLAVE_Callback ( I2C_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle ) { bool isSuccess = true; switch(event) { case I2C_SLAVE_TRANSFER_EVENT_ADDR_MATCH: transferDir = I2C1_TransferDirGet(); break; case I2C_SLAVE_TRANSFER_EVENT_RX_READY: // handle RX ready event by reading the received data break; case I2C_SLAVE_TRANSFER_EVENT_TX_READY: // handle TX ready event by writing data to I2C master break; } }
Remarks
None.