1.12.12.14 I2C_TRANSFER_SETUP Struct
C
/* I2C master mode */ typedef struct { /* I2C Clock Speed */ uint32_t clkSpeed; } I2C_TRANSFER_SETUP;
Summary
I2C Transfer Setup Data Structure
Description
This data structure defines the I2C Transfer Setup Data and is used in the I2Cx_TransferSetup API to change the I2C speed at run-time
Remarks
None.