1.2.12.15 FCW_PFM_WriteProtectLock Function

C

void FCW_PFM_WriteProtectLock( PFM_WP_REGION region )

Summary

Disable Writes to Program Flash Write Protect Lock register

Description

This Function will disable writes to write protect lock register for the given region. Once locked calling FCW_ProgramFlashWriteProtect() does not have any effect.

Precondition

None

Parameters

Param Description
region Region number

Returns

None.

Example

FCW_PFM_WriteProtectLock(PFM_WP_REGION_2);

Remarks

Writes to write protect lock register can be enabled only by Reset.