1.2.12.11 FCW_ProgramFlashBankGet Function
C
PROGRAM_FLASH_BANK FCW_ProgramFlashBankGet(void);
Summary
Returns selected program flash bank
Description
This function returns selected program flash bank which is currently mapped to lower PFM region.
Precondition
None
Parameters
None.
Returns
Selected Program flash bank
Example
PROGRAM_FLASH_BANK programFlashBank; programFlashBank = FCW_ProgramFlashBankGet();